??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BKS-S 32M-60
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BKS-S 32M-60
VERF
Availability
Available
BC
Order code
BCC00UC
TC
Artikelbezeichnung
BKS-S 32M-60
PX
Product view
44583_02
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M16x0.75-Female, straight, 8-pin, Cable = PUR Shielded black, 60 m, drag chain compatible, Number of conductors = 8, Conductor cross-section = 0.25 mm², Cable temperature, fixed routing = -40...90 °C, Cable temperature, flexible routing = -5...90 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 5.0 A, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.